IESNA:LM-63-2002
[TEST]P1460403
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2C-730-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 555MA 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]8.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9845.6
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1363.9 1453.2 1598.5 1796.8 2011.8 2243.4 2472.0 2717.2 2942.8 3236.4 3543.7 3869.2 4143.2 4373.3 4485.3 4483.8 
4377.8 4178.0 3916.1 3548.3 3103.2 2450.8 1815.0 1320.0 961.2 706.9 552.5 448.1 378.4 313.4 257.3 204.4 146.8 84.8 
19.7 1.5 0.0 
1363.9 1451.7 1607.6 1783.2 2010.3 2241.9 2484.1 2715.7 2968.5 3233.4 3551.3 3875.3 4147.7 4361.2 4498.9 4497.4 
4396.0 4191.6 3925.2 3580.1 3100.2 2487.1 1898.3 1320.0 955.2 702.4 557.1 454.1 380.0 317.9 254.3 202.8 139.3 84.8 
21.2 1.5 0.0 
1363.9 1453.2 1603.1 1792.3 1992.1 2232.8 2467.5 2683.9 2929.2 3197.1 3501.4 3811.7 4085.7 4294.6 4450.5 4480.8 
4405.1 4220.4 3954.0 3649.7 3227.4 2647.6 2098.1 1533.5 1109.6 784.1 604.0 481.4 405.7 345.1 275.5 222.5 151.4 
89.3 24.2 1.5 0.0 
1363.9 1460.8 1592.5 1760.5 1958.8 2170.8 2394.8 2611.3 2853.5 3082.0 3362.1 3643.7 3914.6 4137.1 4306.7 4386.9 
4356.6 4196.2 3979.7 3739.0 3374.2 2936.7 2390.2 1812.0 1348.8 984.0 726.6 564.6 464.7 383.0 322.4 266.4 192.2 
121.1 30.3 3.0 0.0 
1363.9 1445.7 1568.3 1718.1 1895.2 2090.5 2291.9 2493.2 2706.6 2927.6 3148.6 3421.1 3658.8 3898.0 4085.7 4203.7 
4235.5 4176.5 4014.5 3801.1 3558.9 3242.5 2820.2 2334.2 1766.6 1309.4 984.0 750.8 569.2 458.7 372.4 296.7 224.0 
143.8 42.4 3.0 0.0 
1363.9 1438.1 1536.5 1663.6 1812.0 1970.9 2143.5 2340.3 2540.1 2727.8 2933.7 3144.1 3368.1 3586.1 3790.5 3950.9 
4055.4 4073.6 4003.9 3873.7 3667.9 3443.8 3191.0 2873.1 2375.1 1851.3 1333.6 964.3 725.1 558.6 436.0 342.1 254.3 
165.0 60.6 3.0 0.0 
1363.9 1422.9 1497.1 1587.9 1719.6 1860.4 2004.2 2167.7 2338.8 2506.8 2679.4 2879.2 3047.2 3242.5 3454.4 3633.1 
3776.9 3888.9 3937.3 3920.7 3819.3 3660.3 3463.5 3278.8 3094.2 2785.3 2352.4 1801.4 1267.0 850.7 599.5 431.4 
298.2 190.7 69.6 3.0 0.0 
1363.9 1403.3 1453.2 1535.0 1627.3 1740.8 1858.9 1975.5 2117.8 2270.7 2437.2 2599.1 2762.6 2918.6 3103.2 3295.5 
3466.5 3634.6 3784.4 3882.8 3949.4 3947.9 3869.2 3734.5 3611.9 3554.3 3552.8 3448.4 3139.6 2571.9 1824.1 
1156.5 617.6 328.5 106.0 4.5 0.0 
1363.9 1388.1 1429.0 1479.0 1553.1 1624.3 1727.2 1822.6 1933.1 2057.2 2201.0 2329.7 2461.4 2617.3 2761.1 2941.3 
3104.7 3271.3 3462.0 3639.1 3838.9 4028.2 4202.2 4332.4 4444.4 4502.0 4509.5 4491.4 4396.0 4072.1 3457.5 
2541.6 1492.6 714.5 178.6 6.1 0.0 
1363.9 1377.5 1410.8 1448.7 1501.7 1569.8 1648.5 1736.3 1828.6 1930.1 2042.1 2166.2 2287.3 2416.0 2543.1 2690.0 
2835.3 2982.1 3133.5 3300.0 3498.3 3720.9 3966.1 4241.6 4527.7 4792.6 5034.8 5098.4 4889.5 4300.6 3412.0 
2499.2 1450.2 737.2 192.2 6.1 0.0 
1363.9 1374.5 1403.3 1439.6 1482.0 1547.1 1619.7 1700.0 1789.3 1881.6 1990.6 2090.5 2208.6 2328.2 2455.3 2582.5 
2720.3 2850.4 2980.6 3130.5 3309.1 3515.0 3743.6 4013.0 4305.2 4607.9 4860.7 4978.8 4800.2 4232.5 3330.3 
2434.1 1471.4 711.5 190.7 6.1 0.0 
1363.9 1368.5 1389.6 1418.4 1463.8 1518.3 1581.9 1656.1 1736.3 1815.0 1907.4 2005.8 2101.1 2213.1 2322.1 2434.1 
2550.7 2653.6 2741.4 2848.9 2973.1 3103.2 3283.4 3475.6 3714.8 3944.9 4158.3 4250.7 4161.4 3733.0 3065.4 
2232.8 1392.7 716.0 171.1 6.1 0.0 
1363.9 1366.9 1380.6 1404.8 1444.1 1494.1 1557.7 1621.3 1693.9 1774.1 1855.9 1940.7 2025.4 2114.7 2208.6 2296.4 2387.2 
2465.9 2505.3 2568.9 2632.5 2700.6 2792.9 2898.9 3045.7 3194.1 3334.8 3452.9 3418.1 3077.5 2500.8 1768.1 
1040.0 543.4 154.4 6.1 0.0 
1363.9 1353.3 1365.4 1383.6 1419.9 1465.3 1525.9 1583.4 1650.0 1721.2 1789.3 1851.3 1914.9 1964.9 2019.4 2060.2 2090.5 
2107.2 2096.6 2089.0 2084.5 2087.5 2099.6 2122.3 2155.6 2213.1 2248.0 2201.0 1960.3 1506.2 1059.6 646.4 373.9 
234.6 92.3 4.5 0.0 
1363.9 1345.7 1351.8 1370.0 1404.8 1454.7 1512.3 1568.3 1627.3 1689.4 1739.3 1787.8 1815.0 1840.7 1860.4 1861.9 1848.3 
1830.2 1793.8 1752.9 1700.0 1634.9 1550.1 1448.7 1339.7 1214.0 1065.7 890.1 679.7 487.4 331.5 246.7 183.2 128.7 53.0 3.0 
0.0 
1363.9 1347.3 1351.8 1370.0 1403.3 1451.7 1506.2 1556.2 1610.7 1656.1 1690.9 1716.6 1722.7 1716.6 1700.0 1669.7 1621.3 
1562.2 1486.5 1397.2 1289.7 1158.0 1008.2 853.8 700.9 563.1 463.2 380.0 316.4 271.0 233.1 193.8 149.9 93.9 34.8 3.0 0.0 
1363.9 1341.2 1345.7 1365.4 1401.8 1448.7 1500.1 1542.5 1586.4 1618.2 1637.9 1636.4 1618.2 1587.9 1539.5 1474.4 1400.2 
1315.5 1220.1 1099.0 956.7 797.8 658.5 535.9 448.1 386.0 351.2 323.9 296.7 264.9 230.1 198.3 146.8 89.3 33.3 1.5 0.0 
1363.9 1333.6 1342.7 1365.4 1400.2 1445.7 1485.0 1528.9 1559.2 1575.8 1580.4 1559.2 1521.3 1466.8 1400.2 1321.5 1236.8 1135.3 
1005.1 865.9 728.1 605.5 510.1 436.0 393.6 370.9 354.2 330.0 301.2 269.5 242.2 204.4 143.8 89.3 22.7 1.5 0.0 
1363.9 1333.6 1335.1 1359.4 1398.7 1436.6 1475.9 1507.7 1531.9 1539.5 1533.5 1506.2 1451.7 1382.1 1301.8 1215.6 1120.2 994.5 859.8 
729.6 608.5 514.7 442.0 402.7 386.0 372.4 354.2 336.1 307.3 280.0 249.8 195.3 130.2 69.6 9.1 1.5 0.0 
1363.9 1329.1 1333.6 1357.9 1391.2 1430.5 1465.3 1491.1 1512.3 1515.3 1501.7 1466.8 1404.8 1327.6 1238.3 1147.4 1027.9 896.2 776.6 
657.0 551.0 466.2 414.8 398.1 390.6 378.4 369.4 349.7 323.9 292.2 243.7 168.0 95.4 48.4 3.0 1.5 0.0 
1363.9 1324.6 1329.1 1351.8 1385.1 1422.9 1453.2 1477.4 1495.6 1498.6 1485.0 1444.1 1374.5 1297.3 1203.5 1106.6 974.9 847.7 728.1 
620.6 522.3 451.1 407.2 399.6 404.2 396.6 395.1 369.4 343.6 314.9 248.3 145.3 65.1 19.7 0.0 0.0 0.0 
1363.9 1323.0 1330.6 1348.8 1382.1 1418.4 1450.2 1474.4 1492.6 1495.6 1479.0 1441.1 1371.5 1297.3 1200.4 1099.0 962.8 838.6 717.5 
617.6 519.2 448.1 407.2 401.2 407.2 398.1 396.6 372.4 352.7 328.5 255.8 152.9 28.8 0.0 0.0 0.0 0.0 
